KPD-HAH

Description
Annealed electrolytic copper conductor, 0,4-0,5-0,6 and 0,9 mm conductor diameter, foam-skin polyethylene insulated, quads are stranded to form sub-units which are also stranded to make the cable core, wrapped with polyester foil, without filler, with LS0H inner sheath, aluminum tape screened, with LS0H outer sheathed telephone cables.
Standards
TSE